IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
품질보증 정보
카탈로그: Metalwork
생성됨: 15.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
5610V10B10L100
Metalwork
FRL units
SYNTESI Series
SYNTESI Assembled units
v3v_fr_lub
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{metalwork/frl_units/syntesi_series/assembled_units/v3v_fr_lub/sy_v3v_fr_lub_asmtab.prj},{NB=5610V10B10L100},{IDNR=},{SERIES=Syntesi},{SIZE=Size 1},{IN=0},{EL1=Shut-off valve},{TYPE=10},{EL2=Filter-regulator},{FDR=10},{EL3=Lubricator},{OF=Manual filling from the top},{OUT=0},{PPATH=sy_v3v_fr_lub_asmtpl.prj},{INFO=Catalogue},{PLATE2=1},{C=44},{D=51.5},{E=117.1},{F=25.8},{G=M4},{I=16.0},{L=M30x1.5},{M1=1/8\"},{Q=1/8\"},{TIP=X}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Metalwork
Description
SYNTESI Shut-off valve + Filter-regulator + Lubricator
Bill of material
5610V10B10L100
CODE
Code
5610V10B10L100
5610V10B10L100
DC
Description
V3V+FR+LUB SY1 5 RMSA WITHOUT BUSHINGS
V3V+FR+LUB SY1 5 RMSA WITHOUT BUSHINGS
SERIES
Series
Syntesi
SIZE
Size
Size 1
Size 1
IN
Threaded INPUT connection
Without bushing
1/8" port
1/4" port
3/8" port
Without bushing
1/8" port
1/4" port
3/8" port
EL1
Element
Shut-off valve
TYPE
Valve type
Manual with Ø 3.5 hole for padlocks
Manual with Ø 7 hole for padlocks
Pneumatic
Solenoid pilot-assisted
Solenoid
Manual with Ø 3.5 hole for padlocks
Manual with Ø 7 hole for padlocks
Pneumatic
Solenoid pilot-assisted
Solenoid
EL2
Element
Filter-regulator
FDR
Degree of filtration, type of condensate drain and setting range
5 µm RMSA, 0 - 2 bar
20 µm RMSA, 0 - 2 bar
50 µm RMSA, 0 - 2 bar
5 µm RA, 0 - 2 bar
20 µm RA, 0 - 2 bar
50 µm RA, 0 - 2 bar
5 µm SAC, 0 - 2 bar
20 µm SAC, 0 - 2 bar
50 µm SAC, 0 - 2 bar
5 µm RMSA, 0 - 4 bar
20 µm RMSA, 0 - 4 bar
50 µm RMSA, 0 - 4 bar
5 µm RA, 0 - 4 bar
20 µm RA, 0 - 4 bar
50 µm RA, 0 - 4 bar
5 µm SAC, 0 - 4 bar
20 µm SAC, 0 - 4 bar
50 µm SAC, 0 - 4 bar
5 µm RMSA, 0 - 8 bar
20 µm RMSA, 0 - 8 bar
50 µm RMSA, 0 - 8 bar
5 µm RA, 0 - 8 bar
20 µm RA, 0 - 8 bar
50 µm RA, 0 - 8 bar
5 µm SAC, 0 - 8 bar
20 µm SAC, 0 - 8 bar
35 µm SAC, 0 - 8 bar
5 µm RMSA, 0 - 12 bar
20 µm RMSA, 0 - 12 bar
50 µm RMSA, 0 - 12 bar
5 µm RA, 0 - 12 bar
20 µm RA, 0 - 12 bar
50 µm RA, 0 - 12 bar
5 µm SAC, 0 - 12 bar
20 µm SAC, 0 - 12 bar
50 µm SAC, 0 - 12 bar
5 µm RMSA, 0 - 2 bar
20 µm RMSA, 0 - 2 bar
50 µm RMSA, 0 - 2 bar
5 µm RA, 0 - 2 bar
20 µm RA, 0 - 2 bar
50 µm RA, 0 - 2 bar
5 µm SAC, 0 - 2 bar
20 µm SAC, 0 - 2 bar
50 µm SAC, 0 - 2 bar
5 µm RMSA, 0 - 4 bar
20 µm RMSA, 0 - 4 bar
50 µm RMSA, 0 - 4 bar
5 µm RA, 0 - 4 bar
20 µm RA, 0 - 4 bar
50 µm RA, 0 - 4 bar
5 µm SAC, 0 - 4 bar
20 µm SAC, 0 - 4 bar
50 µm SAC, 0 - 4 bar
5 µm RMSA, 0 - 8 bar
20 µm RMSA, 0 - 8 bar
50 µm RMSA, 0 - 8 bar
5 µm RA, 0 - 8 bar
20 µm RA, 0 - 8 bar
50 µm RA, 0 - 8 bar
5 µm SAC, 0 - 8 bar
20 µm SAC, 0 - 8 bar
35 µm SAC, 0 - 8 bar
5 µm RMSA, 0 - 12 bar
20 µm RMSA, 0 - 12 bar
50 µm RMSA, 0 - 12 bar
5 µm RA, 0 - 12 bar
20 µm RA, 0 - 12 bar
50 µm RA, 0 - 12 bar
5 µm SAC, 0 - 12 bar
20 µm SAC, 0 - 12 bar
50 µm SAC, 0 - 12 bar
EL3
Element
Lubricator
OF
Oil filling
Manual filling from the top
OUT
Threaded OUTPUT connection
Without bushing
1/8" port
1/4" port
3/8" port
Without bushing
1/8" port
1/4" port
3/8" port
A
183.0
mm
A1
-
B
198
198
mm
C
44
44
mm
CH
-
D
51.5
51.5
mm
E
117.1
117.1
mm
F
25.8
25.8
mm
G
Hole for screw
M4
M4
I
16.0
16.0
mm
L
Thread
M30x1.5
M30x1.5
M
148
148
mm
M1
Pressure gauge port
1/8"
1/8"
N
122.2
122.2
mm
O
202
202
mm
Q
no.2 Additional ports
1/8"
1/8"
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D