Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
BCE2000-24MP - Direct current worm gearmotor with planetary reduction stage
Bill of material
BCE2000-24MP 50
TYP
Type
BCE2000-24MP
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 80% efficiency
CPL
Coupling
B3/B14
SMAT
Shaft and screws material
AS
Applicable standard
AP
Absorbed power
60W
DP
Delivered power
37W
MSP
Motor speed
2800rpm
GBSP
Gearbox output speed
56rpm
RTQ
Rated torque
5,27Nm
SV
Supply voltage
24Vdc
SC
Supply current
2,5A
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
2,00 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D