Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NCV.1.6.30 - Parts Conveyor
Bill of material
NCV.1.6.30
CNSORDERNO
Order number
NCV.1.6.30
M
Medium
Luft / Air
COMPANY
Company
MSP
A
Working pressure
4 / 6 bar
MH
Max. Stroke
30 mm
B
Recommended inclination
C
Max. load capacity
6 kg
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D