IFC 4.0 제작
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Temposonics
생성됨: 01.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
LLE G 0156M V110 1 A S
Temposonics
Level sensors for tank level measurement
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{mts/fuellstandsensoren/lle_asmtab.prj},{NB=LLE G 0156M V110 1 A S},{SM=E-Series},{SP=G},{ME=M},{ORDERL=156.0},{AG=V110},{PCT=1},{PCS=A},{FLOAT1=XX},{FLOAT2=XX},{OPT=S},{INFO=Produktdatenblatt},{PPATH=assemblies/lle_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Temposonics
Description
LLE - LLE E series, Temposonics, measuring length 156-2646 mm
Bill of material
LLE G 0156M V110 1 A S
NENN
Order code
LLE G 0156M V110 1 A S
SM
Sensor model
E-Series
SP
Sensor pipe
G: 7 mm 304 SS Pipe
H: 10 mm 316 SS Pipe
G: 7 mm 304 SS Pipe
H: 10 mm 316 SS Pipe
ME
Unit of measure
M: Metric - Millimeters
U: US customary - Inches
M: Metric - Millimeters
U: US customary - Inches
ORDERL
Order length
mm/INCH
AG
Output
V110: 10…0 Vdc (1 output channel with 1 position magnet)
V120: 10…0 Vdc (2 output channel with 2 position magnet)
A110: 20…4 Vdc (1 output channel with 1 position magnet)
A120: 20…4 Vdc (2 output channel with 2 position magnet)
L000: IO-Link
S1B0: SSI, 25 bit, Binary, 0.1 mm resolution
S1G0: SSI, 25 bit, Gray, 0.1 mm resolution
S2B0: SSI, 24 bit, Binary, 0.1 mm resolution
S2G0: SSI, 24 bit, Gray, 0.1 mm resolution
C311: CANopen, 1000 kBit/s, 20 um, 1 magnet
C321: CANopen, 500 kBit/s, 20 um, 1 magnet
C331: CANopen, 250 kBit/s, 20 um, 1 magnet
C341: CANopen, 125 kBit/s, 20 um, 1 magnet
C312: CANopen, 1000 kBit/s, 20 um, 2 magnets
C322: CANopen, 500 kBit/s, 20 um, 2 magnets
C332: CANopen, 250 kBit/s, 20 um, 2 magnets
C342: CANopen, 125 kBit/s, 20 um, 2 magnets
C411: CANopen (bus terminator), 1000 kBit/s, 20 um, 1 magnet
C421: CANopen (bus terminator), 500 kBit/s, 20 um, 1 magnet
C431: CANopen (bus terminator), 250 kBit/s, 20 um, 1 magnet
C441: CANopen (bus terminator), 125 kBit/s, 20 um, 1 magnet
C412: CANopen (bus terminator), 1000 kBit/s, 20 um, 2 magnets
C422: CANopen (bus terminator), 500 kBit/s, 20 um, 2 magnets
C432: CANopen (bus terminator), 250 kBit/s, 20 um, 2 magnets
C442: CANopen (bus terminator), 125 kBit/s, 20 um, 2 magnets
V110: 10…0 Vdc (1 output channel with 1 position magnet)
V120: 10…0 Vdc (2 output channel with 2 position magnet)
A110: 20…4 Vdc (1 output channel with 1 position magnet)
A120: 20…4 Vdc (2 output channel with 2 position magnet)
L000: IO-Link
S1B0: SSI, 25 bit, Binary, 0.1 mm resolution
S1G0: SSI, 25 bit, Gray, 0.1 mm resolution
S2B0: SSI, 24 bit, Binary, 0.1 mm resolution
S2G0: SSI, 24 bit, Gray, 0.1 mm resolution
C311: CANopen, 1000 kBit/s, 20 um, 1 magnet
C321: CANopen, 500 kBit/s, 20 um, 1 magnet
C331: CANopen, 250 kBit/s, 20 um, 1 magnet
C341: CANopen, 125 kBit/s, 20 um, 1 magnet
C312: CANopen, 1000 kBit/s, 20 um, 2 magnets
C322: CANopen, 500 kBit/s, 20 um, 2 magnets
C332: CANopen, 250 kBit/s, 20 um, 2 magnets
C342: CANopen, 125 kBit/s, 20 um, 2 magnets
C411: CANopen (bus terminator), 1000 kBit/s, 20 um, 1 magnet
C421: CANopen (bus terminator), 500 kBit/s, 20 um, 1 magnet
C431: CANopen (bus terminator), 250 kBit/s, 20 um, 1 magnet
C441: CANopen (bus terminator), 125 kBit/s, 20 um, 1 magnet
C412: CANopen (bus terminator), 1000 kBit/s, 20 um, 2 magnets
C422: CANopen (bus terminator), 500 kBit/s, 20 um, 2 magnets
C432: CANopen (bus terminator), 250 kBit/s, 20 um, 2 magnets
C442: CANopen (bus terminator), 125 kBit/s, 20 um, 2 magnets
PCT
Process connection type
1: NPT
6: 150# RF Flange
S: SAE
1: NPT
6: 150# RF Flange
S: SAE
PCS
Process connection size
A: 3/4"
B: 1"
C: 1.5"
D: 2"
E: 2.5"
F: 3"
G: 4"
A: 3/4"
B: 1"
C: 1.5"
D: 2"
E: 2.5"
F: 3"
G: 4"
FLOAT1
Float
XX: None
70: 404834
71: 404835
10: 561612
11: 254886
L1: 251981-2
L2: 254526-2
L3: 201250-2
L4: 252961-2
L5: 201232-2
L6: 251982-2
L7: 254894-2
L8: 252962-2
L9: 201233-2
12: 201120
72: 201999
73: 201611
XX: None
70: 404834
71: 404835
10: 561612
11: 254886
L1: 251981-2
L2: 254526-2
L3: 201250-2
L4: 252961-2
L5: 201232-2
L6: 251982-2
L7: 254894-2
L8: 252962-2
L9: 201233-2
12: 201120
72: 201999
73: 201611
FLOAT2
Float
XX: None
XX: None
OPT
Options
S: Stop Collar
C: 5 m cable
B: Stop Collar and cable
X: None
S: Stop Collar
C: 5 m cable
B: Stop Collar and cable
X: None
INFO
Data Sheet
Product datasheet
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D