IFC 4.0 제작
언어선택:
Deutsch
English
français
English
품질보증 정보
카탈로그: MuA
생성됨: 28.01.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MuA
ASTTO13050195(0)-KWL
MuA
Heat recovery ventilation
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{mua/kontrollierte_wohnraumlueftung/astto_kwl.prj},{NB=ASTTO13050195-(L=60, H=50, B=195)(A_200_0)KWL},{SA810ID03=36992},{D=130},{H=50},{B=195},{LP=40},{L=60},{BB=10},{AI=0.062},{CNSMASSEXACT=0.29},{CNSQUANTITY=8},{T=0.600},{SA700ID05_=2},{SA700ID06_=2},{SA700ID09_=2},{SA700ID10_=2},{SA700ID11_=4},{SA810ID04=36992},{LODDEST=A},{LOD=200},{AUS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 13
HELP_VARIABLE
Company
MuA
Description
ASTTO - KWL - Connection sleeve, tangential, oval ASTTO
Bill of material
ASTTO13050195(0)-KWL
SA810ID03
Manufacturer’s reference number
36992
36992
SA810ID04
Datanorm number
36992
36992
SA700ID04
Product name
ASTTO - KWL,Ovaler Anschlussstutzen, tangential,verz. Stahlblech, mit Dicht-/Schutzanstrich
SA100ID04
Anwendungsbereich
Lüftung
SA110ID04
Material/System
Kontrollierte_Wohnraumlueftung
SA200ID03
Verbindungsart I
Steckverbindung
SA300ID03
Normen/Regeln/Zulassungen
DIN 6022
SA350ID03
Brandschutzklasse
A1 nach Din 4102 nach Din 4102
SA400ID03
Verlegeort
Innerhalb oder Außerhalb des Gebäudes
SA450ID03
Einbaulage
beliebig
SA700ID05
Produktkennung
Formstück
SA700ID06
Querschnittsform
oval
SA700ID08
Nenndrucksystem
PN
SA700ID09
für offene Systeme geeignet
nicht relevant
SA700ID10
für geschlossene Systeme geeignet
nicht relevant
SA700ID11
Trocken/Nass-Systeme
nicht relevant
CNSORDERNO
Item number
36992
36992
SBEZ
Product description
ASTTO13050195
ASTTO13050195
LODDEST
LOD Ziel
Architecture
Mechanical
Architecture
Mechanical
LOD
Level Of Detail
200
200
S
Page
Seite 22.4
D
Diameter
130
130
mm
H
Height
50
50
mm
B
Width
195
195
mm
LP
Insertion
40
40
mm
L
Installation length
60
60
mm
BB
Board width
10
m2
AI
Surface
0.062
0.062
CNSMASSEXACT
Weight
0.29
0.29
kg
CNSQUANTITY
Package unit
8
8
Stk
INFO
PDF Info
PDF Info
T
0.600
LINK
SA010ID03
Ausgabedatum (Monat) der Richtlinie
202006
SA010ID04
Herstellername
Maschinen- und Apparatebau Hagen GmbH
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
Characteristics Graph
2D