IFC 4.0 제작
언어선택:
Deutsch
English
français
polski
中文
English
P41 / 1 / G / 201 / A / 6 / X / B / 0,0 / X / 0
Anderson-Negele Europe-Asia
Level Measurement
Dairy, Food & Beverage
Hydrostatic
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{negele/fuellstandmessung/lebensmittel_und_getraenke/hydrostatisch/p41_drucksensor_asmtab.prj},{NB=P41 / 1 / G / 201 / A / 6 / X / B / 0,0 / X / 0},{TYP=P41},{MB=1},{DM=G},{PA=201},{DIM=A},{UB=6 (Lebensmitteltaugliches Öl)},{SP=X},{PE=B},{MES=0,0},{MES1=0.0},{MZ=X},{KON=0 (Fixer Wert)},{PPATH=p41_drucksensor_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
P41 - Pressure transmitter P41
Bill of material
P41 / 1 / G / 201 / A / 6 / X / B / 0,0 / X / 0
TYP
Type
P41
MB
Measurement range
1 (0,2 bar (3 PSI))
2 (0,4 bar (6 psi))
3 (1,0 bar (15 psi))
4 (2,0 bar (30psi))
5 (4,0 bar (60 psi))
6 (7,0 bar (100 psi))
7 (10 bar (145 psi))
8 (20 bar (290 psi))
9 (40 bar (580 psi))
1 (0,2 bar (3 PSI))
2 (0,4 bar (6 psi))
3 (1,0 bar (15 psi))
4 (2,0 bar (30psi))
5 (4,0 bar (60 psi))
6 (7,0 bar (100 psi))
7 (10 bar (145 psi))
8 (20 bar (290 psi))
9 (40 bar (580 psi))
DM
Pressure measurement
G (Gauge (relative measurement without vacuum))
C (Compound (relative measurement including vacuum))
G (Gauge (relative measurement without vacuum))
C (Compound (relative measurement including vacuum))
PA
Process connection
201 (G1" DIN 3852 (front flush with O-ring))
182 (CLEANadapt G1" hygienic)
003 (Tri-Clamp 1" / 1½")
005 (Tri-Clamp 2")
V25 (Varivent Typ F, DN25 (adaption by means of CLEANadapt))
V40 (Varivent Type N, DN40/50)
201 (G1" DIN 3852 (front flush with O-ring))
182 (CLEANadapt G1" hygienic)
003 (Tri-Clamp 1" / 1½")
005 (Tri-Clamp 2")
V25 (Varivent Typ F, DN25 (adaption by means of CLEANadapt))
V40 (Varivent Type N, DN40/50)
DIM
Gasket material
A (EPDM (< 125 °C))
B (FKM (< 200°C))
C (FFKM (> 200°C))
A (EPDM (< 125 °C))
B (FKM (< 200°C))
C (FFKM (> 200°C))
UB
Capillary Fill
6 (FDA approved oil)
SP
Sensor version process temperature
X (Standard temperature (max. 125°C))
H (High temperature version (max. 250°C))
X (Standard temperature (max. 125°C))
H (High temperature version (max. 250°C))
PE
Unit
B (bar)
P (psi)
B (bar)
P (psi)
MES
upper range value
0,0 (Unlimited measuring range of pressure cell)
x,x (facory seeting acc. to customer request)
0,0 (Unlimited measuring range of pressure cell)
x,x (facory seeting acc. to customer request)
MES1
upper range value
0.0
0.0
MZ
Material certificate
X (No certificate)
Z (3.1 material certificate)
X (No certificate)
Z (3.1 material certificate)
KON
Configuration
1 (Fixed character)
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D