IFC 4.0 제작
언어선택:
Deutsch
English
français
polski
中文
English
NSL-F-00 / 50 / S00 / O / 1 / I42 / P / X / X / X / X
Anderson-Negele Europe-Asia
Level Measurement
Dairy, Food & Beverage
Potentiometric
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{negele/fuellstandmessung/lebensmittel_und_getraenke/potentiometrisch/nsl_f_asmtab.prj},{NB=NSL-F-00 / 50 / S00 / O / 1 / I42 / P / X / X / X / X},{TYP=NSL-F},{AUS=00 Standard},{EL=50},{PA=S00},{MZ=O},{E=1},{AS=I42 (IO-Link und 1x 4...20 mA Füllstand)},{EA=P},{IS=X},{DE=X},{ISO=X},{PK=X},{PPATH=nsl_f_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NSL-F-00 - Potentiometric level sensor, straight design
Bill of material
NSL-F-00 / 50 / S00 / O / 1 / I42 / P / X / X / X / X
TYP
Typ
NSL-F
AUS
Model
00 Standard
EL
Rod Length
mm
값 입력 EL
Rod Length
mm
cm
inch
ft
확인
PA
Process connection
S00 (CLEANadapt G1/2" hygienic)
S01 (CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1,5")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2,5")
TC3 (Tri-Clamp 3")
V10 (Varivent type B, DN 10/15)
V25 (Varivent type F, DN 25)
V40 (Varivent type N, DN 40/50)
S00 (CLEANadapt G1/2" hygienic)
S01 (CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1,5")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2,5")
TC3 (Tri-Clamp 3")
V10 (Varivent type B, DN 10/15)
V25 (Varivent type F, DN 25)
V40 (Varivent type N, DN 40/50)
A
Ø
-
mm
D1
-
mm
D2
-
mm
MZ
Material certificate
O (without certificate, standard)
Z (With 3.1 material certificate for 1.4404)
O (without certificate, standard)
Z (With 3.1 material certificate for 1.4404)
E
Mounting position
1 (Installation from top, head orientation horizontal)
2 (Installation from top, head orientation vertical)
3 (Installation from bottom, head orientation horizontal)
4 (Installation from bottom, head orientation vertical)
1 (Installation from top, head orientation horizontal)
2 (Installation from top, head orientation vertical)
3 (Installation from bottom, head orientation horizontal)
4 (Installation from bottom, head orientation vertical)
AS
Output signal
I42 (IO-Link and 1x 4...20 mA level)
EA
Elektrical connection
P (Cable gland M16x1.5)
D (2x Cable gland M16x1,5)
L (1x M12 plug, 5 pin, wiring according to LN sensor)
M (1x M12 connector, 4-pin)
C (1x M12 connector, 5 pin analog output and IO-Link)
P (Cable gland M16x1.5)
D (2x Cable gland M16x1,5)
L (1x M12 plug, 5 pin, wiring according to LN sensor)
M (1x M12 connector, 4-pin)
C (1x M12 connector, 5 pin analog output and IO-Link)
IS
Interface/Display
X (without Interface)
S (Simple User Interface with small Display)
L (Large User Interface with display)
X (without Interface)
S (Simple User Interface with small Display)
L (Large User Interface with display)
DE
Cap
X (Plastic cap without sight glass)
P (Plastic cap with sight glass)
M (Stainless steel cap without sight glass)
W (Stainless steel with control window)
X (Plastic cap without sight glass)
P (Plastic cap with sight glass)
M (Stainless steel cap without sight glass)
W (Stainless steel with control window)
ISO
Insulation at rod end
X (without, Standard)
P (With PEEK insulation >> EL + 30 mm)
X (without, Standard)
P (With PEEK insulation >> EL + 30 mm)
PK
Parameter configuration
X (Standard)
S (write out details)
X (Standard)
S (write out details)
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D