IFC 4.0 제작
언어선택:
Deutsch
English
français
polski
中文
English
MC3SXN015
Anderson-Negele Europe-Asia
Weighing systems
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{negele/wagesysteme/mc_asmtab.prj},{NB=MC3SXN015},{PC=MC},{SS=3},{ST=S},{VM=X},{CS=N},{CL=015},{PPATH=microcell/mc_asmtpl.prj},{CCL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
MC - Microcell
Bill of material
MC3SXN015
PN
Part No.
MC3SXN015
PC
Product Code
MC
SS
Sensor Size
3 inch (76mm)
2 inch (51mm)
3 inch (76mm)
2 inch (51mm)
ST
Sensor Type
S - Standardized
A - Standardized with ATEX Approval
S - Standardized
A - Standardized with ATEX Approval
VM
Vessel Material
Carbon Steel
Aluminium
Stainless Steel
Carbon Steel
Aluminium
Stainless Steel
CS
Cover Shape
No Cover
Flat Cover
Small Diameter Curved Cover (8 to 16 cm)
Large Diameter Curved Cover > 16 cm (6")
No Cover
Flat Cover
Small Diameter Curved Cover (8 to 16 cm)
Large Diameter Curved Cover > 16 cm (6")
CL
Cable Length
4.6 m (15 ft.) of Cable
Custom Length (in meter, 5...152 (15...500)
4.6 m (15 ft.) of Cable
Custom Length (in meter, 5...152 (15...500)
CCL
Custom Cable Length
0
0
m
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D