IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03420-05-004616080
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03420-05.prj},{NB=03420-05-0046160800},{B=33},{D=45.9},{D1=16},{D2=19.0},{D3=20},{L=80},{L1=13.1},{L2=49.5},{L3=41.3},{L5=93.1},{L6=28},{SW=21},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2300},{EAN=4059495726649},{LL2=51.2},{DD=22},{XA=6.5},{XB=9.7},{XC=6.7},{XD=15.1},{XE=7.0},{XF=10.2},{XG=12.9},{XH=0.8},{XI=0.50},{XJ=0.30},{XK=0.8},{XL=10.2},{XM=8.0},{XN=0.5},{XO=13.0},{XP=2.5},{XQ=18.0},{XR=24.1},{XS=32.2},{XT=23.0},{XU=4.0},{XV=2.2},{XW=4.5},{XX=2.6},{XY=0.0},{XZ=0.0},{XA1=43.5},{XB1=10.0},{XC1=0.0},{XD1=16.4},{XE1=0.8},{XF1=0.00},{XG1=6.40},{XH1=16.00},{XJ1=16.00},{XI1=4.000},{XK1=0.300},{BEST=03420-05-004616080},{FARBE=schwarz},{MATERIAL=Edelstahl},{FORM=A},{BS=Infotext},{ROHS=Yes},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 64
HELP_VARIABLE
Company
norelem
Description
03420-05 - Ball lock pins lockable
Bill of material
03420-05-004616080
BEST
Order No.
03420-05-004616080
03420-05-004616080
FARBE
Component
black
black
MATERIAL
Material
Stainless steel
POS
Position
to lock
unlock
to lock
unlock
FORM
Form
A
B
width
33
mm
D
Diameter
45.9
mm
D1
Diameter
16
16
mm
D2
distance
19.0
19.0
mm
D3
Diameter
20
mm
L
Length
80
80
mm
L1
Length
13.1
13.1
mm
L2
Length
49.5
mm
L3
distance
41.3
mm
L5
Length
93.1
93.1
mm
L6
height
28
mm
AUFNAHME
Receiving hole H11
16
16
FESTIGKEIT
Shering force double shear max. kN
153
153
kN
GEW
Approx. weight
0.2300
0.2300
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. norelem
4059495726649
4059495726649
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D