IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04480-006
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04480.prj},{NB=04480-006},{BEST=04480-006},{A=80},{B=24},{D=12.2},{D1=16},{D2=6.5},{E=2.5},{E1=0.6},{H=21},{H1=25.5},{H2=9},{K=25.5},{K1=2.0},{L=44.5},{L1=2.5},{L2=13.5},{W=7},{X=4.5},{Y=11},{Z=5},{Z1=3.0},{PASS=42420-006007},{KRAFT=3000},{GEW=0.2258},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495049564},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{XA=15},{XB=12},{XC=10},{XD=7},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
04480 - Side clamps
Bill of material
04480-006
BEST
Order No.
04480-006
04480-006
A
Length
80
80
mm
B
width
24
24
mm
D
diameter
12.2
12.2
mm
D1
diameter
16
16
mm
D2
internal diameter
6.5
6.5
mm
E
height
2.5
2.5
mm
E1
Length
0.6
0.6
mm
H
height
21
21
mm
H1
height
25.5
25.5
mm
H2
height
9
9
mm
K
Length
25.5
25.5
mm
K1
Length
2.0
2.0
mm
L
Length
44.5
44.5
mm
L1
Length
2.5
2.5
mm
L2
Length
13.5
13.5
mm
W
Length
7
7
mm
X
height
4.5
4.5
mm
Y
height
11
11
mm
Z
diameter
5
5
mm
Z1
diameter
3.0
3.0
mm
KRAFT
Clamping force
3000
3000
N
GEW
Approx. weight
0.2258
0.2258
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
mm
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495049564
4059495049564
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D