IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05332-02
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05332_asmtab.prj},{NB=05332-02GESCHLOSSEN},{B=54.5},{B1=6},{B2=27},{D=5.6},{D1=12},{H=65.0},{H1=94.0},{H2=15.8},{H3=12},{H4=12},{H7=144},{L1=56.5},{L2=12},{L3=15.3},{L4=25},{L5=6},{L6=93.0},{L7=0.0},{F1=1},{F2=1.2},{F3=0.70},{F4=1.0},{VL=0.26},{GR=2.0},{GEW=0.6945},{EAN=4059495495132},{TYP2=2.000},{TYP=1.0},{ALFAX=90.000},{W3X=2.980},{W4X=74.000},{W5X=38.659},{BEST=05332-02},{FORM=B},{H5=12.5},{H6=38.4 bis 45},{R=M5},{ALFA=90°},{DS=M6X35},{BS=Infotext},{ROHS=Yes},{ZTN=0000XX},{FILTER=NORELEM,},{PPATH=05332_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
05332 - Pneumatic clamps vertical with vertical cylinder bracket
Bill of material
05332-02
BEST
Order No.
05332-02
05332-02
POS
Position
Holding arm closed
Holding arm open
Holding arm closed
Holding arm open
B
Width
54.5
54.5
mm
B1
Width
6
6
mm
B2
Width
27
27
mm
D
Diameter
5.6
5.6
mm
D1
Diameter
12
12
mm
H
height
65.0
65.0
mm
H1
height
94.0
94.0
mm
H2
height
15.8
15.8
mm
H3
height
12
12
mm
H4
height
12
12
mm
H5
height
12.5
12.5
mm
H6
height
38.4 bis 45
38.4 bis 45
mm
H7
height
144
144
mm
L1
Length
56.5
56.5
mm
L2
Length
12
12
mm
L3
Length
15.3
15.3
mm
L4
Length
25
25
mm
L5
Length
6
6
mm
L6
Length
93.0
93.0
mm
R
Thread
M5
M5
ALFA
Angle
90°
F1
force
1
1
kN
F2
force
1.2
1.2
kN
F3
Clamping force
0.70
0.70
kN
F4
Clamping force
1.0
1.0
kN
DS
suitable thrust screws
M6X35
M6X35
GEW
Approx. weight
0.6945
0.6945
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
0000XX
EAN
EAN-Nr. norelem
4059495495132
4059495495132
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D