IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05912-106102
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05912_3_asmtab.prj},{NB=05912-1061020},{OH1=56},{OHOA=141},{OG1=46},{A=14},{GEW=0.3295},{EAN=4059495054285},{OL=4.307},{SCHRL=35},{GR=3},{GR1=3},{HUB=6.500},{WH1=55.830},{WH2=83.440},{WHOA=156.000},{WLG=0.649},{WG1=46.180},{WG2=56.230},{WGOA=84.280},{WL1=132.730},{WL2=126.561},{WLOA=85.889},{TYPA=2},{TYPC=2},{TYPD=2},{TYP1=1},{BEST=05912-106102},{FARBE=minzgrün RAL 6029},{LOCHBILD=3},{OH2=83},{OG2=56},{OGAO=84},{HANDKRAFT=160},{HALTEKRAFT=1350},{HALTEKRAFT1=1650},{SPANNKRAFT=920},{SPANNKRAFT1=1050},{M=M6X35},{A1=29},{A2=7},{A3=12},{B=27},{B1=38},{B2=17.5},{B3=12,5},{B4=-},{B6=43.5},{C=37,6},{C2=5,5},{D=5.5},{H=175,7},{L=86,5},{L1=53},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM,},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
norelem
Description
05912 - Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle, stainless steel
Bill of material
05912-106102
BEST
Order No.
05912-106102
05912-106102
FARBE
Component
mint green RAL 6029
LOCHBILD
Hole arrangement
3
POS
Position holding arm
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm, position 2
Opening angle of holding arm stop pin removed
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm, position 2
Opening angle of holding arm stop pin removed
OH1
Opening angle holding arm position 1 ~
56
56
°
OH2
Opening angle holding arm position 2 ~
83
83
°
OHOA
Opening angle holding arm stop pin removed ~
141
141
°
OG1
Opening angle handle stop pin removed ~
46
46
°
OG2
Opening angle handle position 2 ~
56
56
°
OGAO
Opening angle handle stop pin removed ~
84
84
°
HANDKRAFT
hand force
160
160
N
HALTEKRAFT
Holding force F1
1350
1350
N
HALTEKRAFT1
Holding force F2
1650
1650
N
SPANNKRAFT
Clamping force F3
920
920
N
SPANNKRAFT1
Clamping force F4
1050
1050
N
M
thread
M6X35
M6X35
mm
A
distance
14
14
mm
A1
distance
29
29
mm
A2
distance
7
7
mm
A3
distance
12
12
mm
B
distance
27
27
mm
B1
width
38
38
mm
B2
width
17.5
17.5
mm
B3
width
12,5
12,5
mm
B4
distance
-
mm
B6
width
43.5
43.5
mm
C
Height ~
37,6
37,6
mm
C2
height
5,5
5,5
mm
D
diameter
5.5
5.5
mm
H
Height ~
175,7
175,7
mm
L
Length ~
86,5
86,5
mm
L1
Length ~
53
53
mm
GEW
Approx. weight
0.3295
0.3295
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
4059495054285
4059495054285
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D