IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05715-01-01000
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1256_asmtab.prj},{NB=05715-01-010000},{OG=56},{OH=100},{A1=25.4},{B=23.8},{B1=33.3},{B2=9},{B3=5},{B5=2},{C=16},{C1=8},{H=74.4},{L=51},{L1=24.6},{L2=20.8},{HALTEKRAFTF1=700},{HALTEKRAFTF2=1000},{SPANNKRAFTF3=500},{SPANNKRAFTF4=700},{GEW=0.0657},{EAN=4059495773087},{XA=5.000},{XB=37.000},{XC=55.22026},{XD=45.90231},{TYP=3},{TYP1=1},{BEST=05715-01-01000},{MATERIAL=Stahl},{A=15.9},{D=4.4},{M=M5x37},{HANDKRAFT=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1256_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
norelem
Description
05715-01 - Toggle clamps vertical with flat foot and adjustable clamping spindle
Bill of material
05715-01-01000
BEST
Order No.
05715-01-01000
05715-01-01000
POS
Position
closed
open
closed
open
MATERIAL
material
Stahl
Stahl
OG
opening angle of handle
56
°
OH
opening angle of holding arm
100
°
A
distance
15.9
mm
A1
width
25.4
mm
B
width
23.8
mm
B1
width
33.3
mm
B2
width
9
mm
B3
width
5
mm
B5
height
2
mm
C
height
16
mm
C1
height
8
mm
D
diameter
4.4
mm
H
height
74.4
mm
L
Length
51
mm
L1
Length
24.6
mm
L2
Length
20.8
mm
M
thread
M5x37
M5x37
mm
HANDKRAFT
hand force FH
50
N
HALTEKRAFTF1
Holding force F1
700
N
HALTEKRAFTF2
Holding force F2
1000
N
SPANNKRAFTF3
Clamping force F3
500
N
SPANNKRAFTF4
Clamping force F4
700
N
GEW
Approx. weight
0.0657
0.0657
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
4059495773087
4059495773087
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D