IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06600-55-20688
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06600-55.prj},{NB=06600-55-20688},{GR=2},{NDM=6},{T=12},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=18.6},{H3=42.6},{H4=47.1},{A=65.2},{A1=74.8},{B=10.5},{ZZ=20},{GEW=0.0298},{EAN=4059495653679},{TAB=1},{TAB1=1},{TAB2=1},{TYP1=1},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{XA=2.500},{XB=54.400},{XC=48.800},{XD=0.340},{XE=5.000},{XF=4.500},{XG=21.500},{XH=18.500},{XI=28.600},{XJ=0.300},{XK=215.000},{XL=23.500},{XM=8.000},{XN=6.400},{XO=36.900},{XP=4.500},{XQ=59.500},{XR=31.750},{XS=57.000},{XT=38.680},{XU=8.000},{XV=1.000},{XW=32.000},{XX=6.700},{XY=1.700},{XZ=16.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 98
HELP_VARIABLE
Company
norelem
Description
06600-55 - Clamping lever plastic with internal thread, steel parts blue passivated
Bill of material
06600-55-20688
BEST
Order No.
06600-55-20688
06600-55-20688
FARBE
Main
light grey RAL 7035
light grey RAL 7035
MATERIAL
Main
high performance thermoplastic
GR
size
2
2
X
Internal thread
M 6
M 6
T
height
12
12
mm
D
diameter
13.5
13.5
mm
D1
diameter
18.5
18.5
mm
D2
diameter
19.1
19.1
mm
H
height
28.5
28.5
mm
H1
height
6.5
6.5
mm
H2
height
18.6
18.6
mm
H3
height
42.6
42.6
mm
H4
height
47.1
47.1
mm
A
Length
65.2
65.2
mm
A1
Length
74.8
74.8
mm
B
width
10.5
10.5
mm
ZZ
No. of teeth
20
20
GEW
Approx. weight
0.0298
0.0298
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
73181600
EAN
EAN-Nr. norelem
4059495653679
4059495653679
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D