IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07820-83346
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07820.prj},{NB=07820-83346},{B2=18},{B3=18},{D4=33},{H=13.0},{ZZ=46},{GEW=0.0480},{EAN=4059495511092},{NDM=6.0},{NDM1=0.0},{XA=5.3},{XB=28.96},{XC=10.0},{XD=26.9},{XE=0.50},{XF=4.7},{XG=3.0},{XH=5.3},{XI=0.60},{XJ=1.5},{XK=4.7},{XL=1.50},{XM=0.50},{XN=14.30},{XO=13.6},{XP=30.0},{XQ=6.2},{XR=27.0},{XS=5.0},{XT=0.0},{XU=4.0},{XV=9.500},{XW=4.700},{TYP=2},{TYP1=0},{TYP2=2},{XX=0.000},{XZ=0.00},{XA1=0.00},{XB1=0.00},{XC1=0.00},{XD1=0.00},{SW=0.000},{XE1=0.000},{XF1=0.000},{XG1=0.000},{NDM2=0.000},{BEST=07820-83346},{FORM=H},{AUSF=mit Außenverzahnung},{MATERIAL=Stahl},{D1=6.2},{D2=5H8},{D3=M5},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 32
HELP_VARIABLE
Company
norelem
Description
07820 - Ratchet elements steel or stainless steel
Bill of material
07820-83346
BEST
Order No.
07820-83346
07820-83346
mm
FORM
Form
H
H
AUSF
version
mit Außenverzahnung
mit Außenverzahnung
MATERIAL
Material
Stahl
Stahl
B2
distance
18
18
mm
B3
distance
18
18
mm
D1
diameter/thread
6.2
6.2
mm
D2
diameter
5H8
5H8
mm
D3
diameter/thread
M5
M5
mm
D4
diameter
33
33
mm
H
height
13.0
13.0
mm
ZZ
No. of teeth
46
46
mm
GEW
Approx. weight
0.0480
0.0480
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. norelem
4059495511092
4059495511092
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D