IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06279-0160XCQ
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06279_inch.prj},{NB=06279-0160XCQ},{D1=160},{D3=34},{L1=20},{L3=40},{B3=5},{T=18.3},{GEW=0.6283},{EAN=4059495551784},{TYP2=1.000},{TYP=1},{TYP1=2},{TAB=2},{TAB1=2},{A=26.000},{NDM=10.000},{KDM=8.376},{D2X=0.625},{B=80.000},{XA=3.5},{XB=19.800},{XC=10.000},{XD=7.500},{XE=11.000},{XF=12.000},{XG=9.800},{XH=2.500},{XI=20.000},{XJ=4.000},{XK=19.000},{XL=2.500},{XM=10.500},{XN=13.000},{BEST=06279-0160XCQ},{AUSF=ohne Nut},{D2=.625},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{FILTER=NORELEM,},{IMPERIAL=INCH},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
norelem
Description
06279 inch - Handwheels disc similar to DIN 950, aluminium
Bill of material
06279-0160XCQ
BEST
Order No.
06279-0160XCQ
06279-0160XCQ
AUSF
version
hub without slot
D1
diameter
160
160
mm
D2
diameter
.625
.625
mm / inch
D3
diameter
34
34
mm
L1
Length
20
20
mm
L3
Length
40
40
mm
B3
width P9
5
5
mm
T
depth
18.3
18.3
mm
GEW
Approx. weight
0.6283
0.6283
kg
ZEICHNUNG
Drawings
Drawing views
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. norelem
4059495551784
4059495551784
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D