IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06600-50-1A216
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06600-50_inch.prj},{NB=06600-50-1A216},{GR=1},{T=9},{D=10.0},{D1=13.2},{D2=13.8},{H=24.5},{H1=4.0},{H2=14.2},{H3=30.8},{H4=35.0},{A=39.9},{A1=46.8},{B=7.9},{ZZ=16},{GEW=0.0121},{EAN=4067932011241},{NDM=0},{NDM1=0.2160},{TYP1=1},{TYP3=2},{TYP=1.000},{XA=2.200},{XB=29.960},{XC=25.560},{XD=4.300},{XE=3.400},{XF=3.500},{XG=19.300},{XH=13.200},{XI=25.460},{XJ=0.300},{XK=140.000},{XL=13.000},{XM=8.100},{XN=6.300},{XO=26.850},{XP=3.500},{XQ=34.800},{XR=21.750},{XS=36.400},{XT=26.250},{XU=3.460},{XV=1.560},{XW=22.440},{XX=7.000},{XY=2.100},{XZ=15.000},{XA1=6.900},{XB1=3.940},{XC1=7.880},{XD1=0.550},{XE1=36.120},{XF1=5.000},{XG1=21.260},{XH1=21.050},{XI1=29.800},{XJ1=20.100},{XK1=2.760},{XL1=1.000},{XM1=0.300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 119
HELP_VARIABLE
Company
norelem
Description
06600-50 inch - Clamping lever plastic with internal thread, steel parts black oxidised
Bill of material
06600-50-1A216
BEST
Order No.
06600-50-1A216
06600-50-1A216
FARBE
Main
rapsgelb RAL 1021
rapsgelb RAL 1021
MATERIAL
Main
Hochleistungsthermoplast
GR
Size
1
1
X
Internal thread
1/4-20
1/4-20
T
height
9
9
mm
D
Diameter
10.0
10.0
mm
D1
Diameter
13.2
13.2
mm
D2
Diameter
13.8
13.8
mm
H
height
24.5
24.5
mm
H1
height
4.0
4.0
mm
H2
height
14.2
14.2
mm
H3
height
30.8
30.8
mm
H4
height
35.0
35.0
mm
A
Length
39.9
39.9
mm
A1
Length
46.8
46.8
mm
B
width
7.9
7.9
mm
ZZ
No. of teeth
16
16
GEW
Approx. weight
0.0121
0.0121
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181692
EAN
EAN-Nr. norelem
4067932011241
4067932011241
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D