IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06600-5A686
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06600_1_inch.prj},{NB=06600-5A686},{T=23},{D=23.0},{D1=30.0},{D2=32.5},{H=49.0},{H1=12.0},{H2=33.0},{H3=72.0},{H4=77.0},{A=110},{A1=126.0},{B=15.5},{ZZ=26},{GEW=0.1212},{EAN=4059495579450},{NDM=0},{NDM1=0.6250},{TYP1=2},{TYP=2},{TXT=4.050},{TXA=7.950},{XA=7.9},{XB=48.5},{XC=11.6},{XD=27.7},{XE=3.5},{XF=21.0},{XG=23.1},{XH=4.4},{XI=3.30},{XJ=1.50},{XK=76.5},{XL=15.0},{XM=41.0},{XN=57.0},{XO=3.0},{XP=103.5},{XQ=95.8},{XR=200.0},{XS=71.5},{XT=53.0},{XU=20.0},{XV=15.5},{XW=86.9},{XX=20.0},{XY=88.7},{XZ=41.1},{XA1=1.5},{XB1=41.7},{XC1=35.0},{XD1=1.2},{XE1=100.6},{XF1=57.0},{XG1=14.3},{XH1=13.2},{XI1=11.1},{XJ1=3.2},{XK1=3.6},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=13.5},{XR1=6.0},{XS1=0.3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 72
HELP_VARIABLE
Company
norelem
Description
06600 inch - Clamping levers with plastic handle internal thread
Bill of material
06600-5A686
BEST
Order No.
06600-5A686
06600-5A686
AUSF
version
Steel
FARBE
Colour
signal green RAL6032
signal green RAL6032
GR
size
5
5
X
Internal thread
5/8-11
5/8-11
T
height
23
23
mm
D
diameter
23.0
23.0
mm
D1
diameter
30.0
30.0
mm
D2
diameter
32.5
32.5
mm
H
height
49.0
49.0
mm
H1
height
12.0
12.0
mm
H2
height
33.0
33.0
mm
H3
height
72.0
72.0
mm
H4
height
77.0
77.0
mm
A
Length
110
110
mm
A1
Length
126.0
126.0
mm
B
width
15.5
15.5
mm
ZZ
No. of teeth
26
26
GEW
Approx. weight
0.1212
0.1212
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. norelem
4059495579450
4059495579450
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D