IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06611-732A3X60
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06611_2_inch.prj},{NB=06611-732A3X60},{GR=2},{D=13.5},{D1=18.0},{D2=19.5},{H=29.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75.0},{B=9.5},{ZZ=20},{L=60},{GEW=0.0500},{EAN=4059495603926},{NDM=0.0},{NDM1=0.3125},{TYP=2.000},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=4.0},{XS1=0.5},{XT1=0.5},{XU1=17.0},{XV1=4.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 162
HELP_VARIABLE
Company
norelem
Description
06611 inch - Clamping levers with push button external thread
Bill of material
06611-732A3X60
BEST
Order No.
06611-732A3X60
06611-732A3X60
FARBE
Colour
traffic red
traffic red
GR
size
2
2
X
External thread
5/16-18
5/16-18
D
diameter
13.5
13.5
mm
D1
diameter
18.0
18.0
mm
D2
diameter
19.5
19.5
mm
H
height
29.5
29.5
mm
H1
height
6.5
6.5
mm
H2
height
17.5
17.5
mm
H3
height
41.5
41.5
mm
H4
height
45.5
45.5
mm
A
Length
65
65
mm
A1
Length
75.0
75.0
mm
B
width
9.5
9.5
mm
ZZ
No. of teeth
20
20
L
Length
60
60
mm
BS
Description
정보
Infotext
GEW
Approx. weight
0.0500
0.0500
kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495603926
4059495603926
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D