IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
42217-0501
norelem
Clamping technology
42000 5-axis module clamping system 138 5-axis module clamping system 50 5-axis module clamping system 80 Zero-point clamping systems
5-axis module clamping system 50
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/spanntechnik/gruppe_42000/5_achs_modul_spannsystem_50/42217_asmtab.prj},{NB=42217-05010},{BEST=42217-0501},{POS=0},{FORM=B},{AUSF=mit Verdrehsicherung},{D=50},{H=50},{SW=4},{HALTEKRAFT=10},{DREHMOMENT=10},{GEW=0.6563},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059495489933},{FILTER=NORELEM,},{XPOS='0','entspannt','1','gespannt'},{TYP=1},{PPATH=42217_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
norelem
Description
42217 - UNILOCK 5-axis add-on module system size 50 mm
Bill of material
42217-0501
BEST
Order No.
42217-0501
POS
Position
released
clamped
released
clamped
FORM
Form
B
AUSF
version
With rotation lock
D
Durchmesser
50
mm
H
Height
50
mm
SW
Width across flats
4
mm
HALTEKRAFT
Haltekraft F kN
10
kN
DREHMOMENT
Anziehdrehmoment max. Nm
10
Nm
GEW
Approx. weight
0.6563
kg
BS
Description
정보
Infotext
INFO
Technical advice
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495489933
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D