IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22008-05060
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Toothed belts, toothed belt pulleys
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/zahnriemen_zahnriemenscheiben/22008.prj},{NB=22008-05060},{BEST=22008-05060},{AUSF=Profil AT 5},{ZZ=60},{D=94.25},{L=160},{L1=160},{GEW=3.0230},{BS=Infotext},{ROHS=Yes},{ZTN=76042930},{EAN=4059495232058},{XA=2.700},{XB=1.100},{XC=0.400},{XD=0.860},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 62
HELP_VARIABLE
Company
norelem
Description
22008 - Splined shafts, AT profile
Bill of material
22008-05060
BEST
Order No.
22008-05060
22008-05060
AUSF
version
Profile AT 5
Profile AT 5
ZZ
No. of teeth
60
60
D
diameter
94.25
94.25
L
Length
160
160
mm
L1
Length
160
160
GEW
Approx. weight
3.0230
3.0230
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76042930
EAN
EAN-Nr. norelem
4059495232058
4059495232058
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D