IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23032-0020
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23032.prj},{NB=23032-0020_4_4},{NM=1.5},{TM=0.0031},{STS=0.035},{WVA=2},{WVL=1.5},{DZ=7000},{AM=1.7},{D1VOR=4},{D2VOR=8.00},{D4=20},{L=20},{L1=9.0},{L3=2.5},{NDM=4.0},{P=0.70},{GEW=0.0270},{EAN=4059495237398},{ST=0.450},{D1MIN=4},{D2MIN=4},{D1MAX=8.00},{D2MAX=8.00},{TYP=1.000},{XA=0.800},{SW=2.000},{D5=9.0},{XB=0.000},{BEST=23032-0020},{GR=20},{C=M 4},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{FILTER=NORELEM},{EOL=31.12.2099},{D1=4},{D2=4}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
norelem
Description
23032 - Oldham-type couplings clamping with grub screw
Bill of material
23032-0020
BEST
Order No.
23032-0020
23032-0020
GR
size
20
20
NM
nominal torque
1.5
1.5
Nm
TM
moment of inertia
0.0031
0.0031
10-3 kgm2
STS
Static resistance to torsion Nm/arcmin
0.035
0.035
Nm/arcmin
WVA
max. axial shaft alignment ±
2
°
WVL
max. lateral shaft alignment
1.5
1.5
mm
DZ
revolution per minute max.
7000
7000
U/min-1
AM
tightening torque of screws
1.7
1.7
Nm
D1VOR
diameter predrilled
4
4
mm
D2VOR
diameter predrilled
8.00
8.00
mm
D4
diameter
20
20
mm
L
Length
20
20
mm
L1
Length
9.0
9.0
mm
L3
Length
2.5
2.5
mm
C
Gewindestift (DIN 916)
M 4
M 4
mm
GEW
Approx. weight
0.0270
0.0270
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84836040
EAN
EAN-Nr. norelem
4059495237398
4059495237398
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D