IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27627-01-40
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27627-01.prj},{NB=27627-01-400},{BEST=27627-01-40},{ROT=0.000},{MATERIAL=Vergütungsstahl},{AUSF=Rechtsgewinde},{D=40},{D1=M40x2},{A=150},{B=91},{H=49},{H1=33.00},{K=66.670},{L=90},{L1=45},{L2=195.5},{W=17.000},{TZD=125.0},{TZS=171.00},{GEW=2.5000},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495980300},{ST=2.000},{TYP1=MIN},{XROT=0,[-$W.:$W.]},{NDM=40.0},{XA=38.0},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
norelem
Description
27627-01 - Rod ends with plain bearing, external thread, steel, DIN ISO 12240-1 maintenance-free
Bill of material
27627-01-40
BEST
Order No.
27627-01-40
27627-01-40
ROT
Rotation
mm
값 입력 ROT
Rotation
mm
cm
inch
ft
확인
MATERIAL
Material
Vergütungsstahl
Vergütungsstahl
AUSF
Version
Rechtsgewinde
Rechtsgewinde
D
Diameter
40
40
mm
D1
thread
M40x2
M40x2
mm
A
distance
150
150
mm
B
width
91
91
mm
H
height
49
49
mm
H1
height
33.00
33.00
mm
K
Kugel
66.670
66.670
mm
L
Length
90
90
mm
L1
Length
45
45
mm
L2
Length
195.5
195.5
mm
W
Winkel a
17.000
17.000
°
TZD
Dynamic load rating
125.0
125.0
kN
TZS
Static load rating
171.00
171.00
kN
GEW
Approx. weight
2.5000
2.5000
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. norelem
4059495980300
4059495980300
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D