IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27702-1030
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling sets
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/hoehenverstellelemente/27702.prj},{NB=27702-1030_0},{BEST=27702-1030},{MATERIAL=Stahl},{HUB=0},{D=33.0},{S=M 30},{D1=M 50 x 1.5},{D2=70},{HMIN=33},{HMAX=43},{DH=10},{B=11},{N=6},{M=2.5},{F=330.0},{F1=53.00},{GEW=0.6954},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495256795},{W1=10.000},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=50.000},{XA=48.10},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 30
HELP_VARIABLE
Company
norelem
Description
27702 - Levelling sets low version
Bill of material
27702-1030
BEST
Order No.
27702-1030
27702-1030
MATERIAL
Materials
Stahl
Stahl
HUB
mm
값 입력 HUB
mm
cm
inch
ft
확인
D
diameter
33.0
33.0
mm
S
for bolt
M 30
M 30
mm
D1
thread
M 50 x 1.5
M 50 x 1.5
mm
D2
diameter
70
70
mm
HMIN
height min.
33
33
mm
HMAX
height max.
43
43
mm
DH
height
10
10
mm
N
width
6
6
mm
M
width
2.5
2.5
mm
F
force
330.0
330.0
kN
F1
force
53.00
53.00
kN
GEW
Approx. weight
0.6954
0.6954
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495256795
4059495256795
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D