Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
norelem
Description
27856 - Hinges plastic, lift-off, with guide tabs
Bill of material
27856-1322020
BEST
Order No.
AUSF
version
W
rotation angle
°
F1
F1 max. kN
0.2 kN
F2
F2 max. kN
0.1 kN
A
Distance
60.0 mm
B
Width
40.0 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
39263050
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
Dimensão
2D