Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
norelem
Description
27907-02 - Spring hinges aluminium profile, 0.9 Nm, long version
Bill of material
27907-02-351200
BEST
Order No.
MATERIAL
Material
Aluminium
OBFLGK
Surface finish body
eloxiert
AUSF
version
FARBE
Colour
W
Angle
°
A
width
35 mm
A1
Distance
21 mm
B
Length
120 mm
B1
Distance
30 mm
D
diameter
3.5 mm
D1
diameter
10 mm
S
thickness
3.3 mm
F1
3700 N
F2
9900 N
BS
Description
情報
Infotext
INFO
Technical Information
Info
GEW
Approx. weight
kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
情報
2D