Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
norelem
Description
27907 - Spring hinges aluminium profile tension spring hinges, 0.7 Nm
Bill of material
27907-55670
BEST
Order No.
MATERIAL
material
Aluminium
AUSF
version
FARBE
Colour
W
Angle
°
A
width
55 mm
A1
Distance
38 mm
B
Length
67 mm
B1
Distance
48 mm
D
diameter
6.3 mm
D1
diameter
18 mm
S
thickness
4.5 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. norelem
TYP
TYP1
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D