IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27790-2110020X150
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling feet, swivel feet, machine feet
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/stellfuesse_maschinenfuesse/k0739.prj},{NB=27790-2110020X1500},{A=69},{D=100},{H=28},{H2=38.5},{SW=20},{L=150},{BELASTUNG=15.0},{GEW=0.7320},{EAN=4059495516530},{NDM=20.0},{TYP=1.0},{TYP1=1.0},{TYP2=0.000},{XA=97.5},{XB=7.5},{XC=22.0},{XD=14.0},{XE=2.0},{XF=8.0},{XG=100.0},{XH=0.0},{XI=28.0},{XJ=15.8},{XK=0.000},{XL=30.000},{XM=0.000},{XN=0.000},{BEST=27790-2110020X150},{MATERIAL=Stahl},{FORM=B},{D1=M20},{H1=188.5},{SW1=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 240
HELP_VARIABLE
Company
norelem
Description
27790 - Levelling feet steel or stainless steel
Bill of material
27790-2110020X150
BEST
Order No.
27790-2110020X150
27790-2110020X150
W
Angle
°
MATERIAL
Material
Steel
Steel
FORM
Form
B
B
A
distance
69
69
mm
D
diameter
100
100
mm
D1
thread
M20
M20
H
height
28
28
mm
H1
height
188.5
188.5
mm
H2
height
38.5
38.5
mm
SW
width across flats
20
20
mm
SW1
-
-
L
Length
150
150
mm
BELASTUNG
Load capacity max. kN
15.0
15.0
kN
GEW
Approx. weight
0.7320
0.7320
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. norelem
4059495516530
4059495516530
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D