IFC 4.0 제작
언어선택:
Deutsch
English
español
italiano
English
TH0140KA030AAAA
Parker Hydraulic Pump & Motor Division
TH Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{parkerhpm/th_series/th_series_asmtab.prj},{NB=TH0140KA030AAAA},{SERIES=TH Series},{C1=TH},{C2=0140},{C3=K},{C4=A},{C5=03},{C6=0},{C7=AAAA},{PPATH=th_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
TH Series - LSHT Torqmotors™ and Nichols™ Motors
Bill of material
TH0140KA030AAAA
PN
Part No.
TH0140KA030AAAA
SERIES
Series
TH Series
C1
Series
TH Series
TH Series
C2
Geometric Displacement
(0140) 141 cm^3/tr (8.6 in^3/rev)
(0170) 169 cm^3/tr (10.3 in^3/rev)
(0195) 195 cm^3/tr (11.9 in^3/rev)
(0240) 238 cm^3/tr (14.5 in^3/rev)
(0280) 280 cm^3/tr (17.1 in^3/rev)
(0310) 310 cm^3/tr (18.9 in^3/rev)
(0335) 337 cm^3/tr (20.6 in^3/rev)
(0360) 360 cm^3/tr (22.2 in^3/rev)
(0405) 405 cm^3/tr (24.7 in^3/rev)
(0475) 477 cm^3/tr (29.1 in^3/rev)
(0530) 528 cm^3/tr (32.3 in^3/rev)
(0625) 623 cm^3/tr (38.0 in^3/rev)
(0785) 786 cm^3/tr (48.0 in^3/rev)
(0960) 959 cm^3/tr (58.5 in^3/rev)
(0140) 141 cm^3/tr (8.6 in^3/rev)
(0170) 169 cm^3/tr (10.3 in^3/rev)
(0195) 195 cm^3/tr (11.9 in^3/rev)
(0240) 238 cm^3/tr (14.5 in^3/rev)
(0280) 280 cm^3/tr (17.1 in^3/rev)
(0310) 310 cm^3/tr (18.9 in^3/rev)
(0335) 337 cm^3/tr (20.6 in^3/rev)
(0360) 360 cm^3/tr (22.2 in^3/rev)
(0405) 405 cm^3/tr (24.7 in^3/rev)
(0475) 477 cm^3/tr (29.1 in^3/rev)
(0530) 528 cm^3/tr (32.3 in^3/rev)
(0625) 623 cm^3/tr (38.0 in^3/rev)
(0785) 786 cm^3/tr (48.0 in^3/rev)
(0960) 959 cm^3/tr (58.5 in^3/rev)
C3
Mounting
(K) SAE CC 4 Bolt
(M) Magneto
(P) SAE "B" 4 Bolt
(U) Wheel, Standard
(K) SAE CC 4 Bolt
(M) Magneto
(P) SAE "B" 4 Bolt
(U) Wheel, Standard
C4
Ports
(A) 7/8-14 SAE O-Ring; Rear Axial
(B) 7/8-14 SAE O-Ring; Rear Radial
(E) Manifold; Rear Radial
(A) 7/8-14 SAE O-Ring; Rear Axial
(B) 7/8-14 SAE O-Ring; Rear Radial
(E) Manifold; Rear Radial
C5
Shaft
(03) 1 1/4" Keyed
(19) 1 3/8" J501 Taper
(31) 1 1/2" J501 Taper
(32) 1 1/2" Keyed
(36) 1 1/2" 17 Tooth Spline
(62) 1 1/4" 14 Tooth Spline SAE
(03) 1 1/4" Keyed
(19) 1 3/8" J501 Taper
(31) 1 1/2" J501 Taper
(32) 1 1/2" Keyed
(36) 1 1/2" 17 Tooth Spline
(62) 1 1/4" 14 Tooth Spline SAE
C6
Rotation
(0) Standard
(1) Reverse Timed Manifold
(0) Standard
(1) Reverse Timed Manifold
C7
Options
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABJ) Free Running Rotorset, Black Paint
(AABK) Free Running Rotorset, No Paint
(AABL) Free Running Rotorset, No Commutator Seal, Black Paint
(AABM) Free Running Rotorset, No Commutator Seal, No Paint
(AAFA) Fluorocarbon seals, High Temperature Commutator Seals, No paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAFW) Fluorocarbon seals, High Temperature Commutator Seals, Black paint
(AAUY) Complete Motor Nickel Plated, Except Shaft
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABJ) Free Running Rotorset, Black Paint
(AABK) Free Running Rotorset, No Paint
(AABL) Free Running Rotorset, No Commutator Seal, Black Paint
(AABM) Free Running Rotorset, No Commutator Seal, No Paint
(AAFA) Fluorocarbon seals, High Temperature Commutator Seals, No paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAFW) Fluorocarbon seals, High Temperature Commutator Seals, Black paint
(AAUY) Complete Motor Nickel Plated, Except Shaft
L
L Length
198.24 (7.8)
mm (in)
WEIGHT
Weight
-
kg (lb)
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D