Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
K-LA01 - Optical Fibers
Bill of material
K-LA01
PRODUCT_PICTURE
Product Picture
MANUID
K-LA01
DESCSHORT
Short Description
Fiber optic accessories, Auxiliary lens K-LA01
EAN
4050143128457
MANUTYPEDESC
Manufacturer Type Description
K-LA01
BAA038006
min. ambient temperature
-30 °C
BAA039006
max. ambient temperature
200.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
LENGTH
0.010
WIDTH
0.083
DEPTH
0.005
CTC
Customs tariff number
9002 9000 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
情報
2D