Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLD3-RT/115b/123/147 - Slot and Slot Grid Sensors
Bill of material
GLD3-RT/115b/123/147
PRODUCT_PICTURE
Product Picture
MANUID
GLD3-RT/115b/123/147
DESCSHORT
Short Description
Photoelectric slot sensor GLD3-RT/115b/123/147
EAN
4050143298495
MANUTYPEDESC
Manufacturer Type Description
GLD3-RT/115b/123/147
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD823004
Width of sensor
25 mm
BAD837003
Fork depth
54 mm
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Norm construction design
BAA039006
max. ambient temperature
70.00 °C
BAD838003
Fork width
3 mm
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
92.47 mm
BAD849004
Height of sensor
27.21 mm
BAD900004
Switch frequency
5000.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
US
WEIGHT
0.070
LENGTH
0.152
WIDTH
0.118
DEPTH
0.030
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D