Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MMB70-12GH50-1N - Magnetic Field Sensors
Bill of material
MMB70-12GH50-1N
PRODUCT_PICTURE
Product Picture
MANUID
MMB70-12GH50-1N
DESCSHORT
Short Description
Magnetic field sensor MMB70-12GH50-1N
EAN
4050143428885
MANUTYPEDESC
Manufacturer Type Description
MMB70-12GH50-1N
BAD947008
Material of the housings
Stainless steel
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Metal film
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD899008
Design of control element
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
NAMUR
BAA039006
max. ambient temperature
70.00 °C
BAD856005
Length of sensor
50 mm
BAD900004
Switch frequency
1000.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.070
LENGTH
0.075
WIDTH
0.075
DEPTH
0.005
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D