IFC 4.0 제작
언어선택:
Deutsch
English
español
English
품질보증 정보
카탈로그: PHD
생성됨: 03.11.2011
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
PSP6W-1x25-----
PHD
Clamps
PSP Clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{phd/clamps/psp/psp.prj},{NB=PSP6W125-Closed-Retract3.543},{IDNR=PSP},{SIZE=6},{MOUNT=W},{DN=1},{STROKE=25},{RAMSTYLE=},{RAMCPLG=},{PORTLOC=},{PORTFITTING=},{CYLMTG=},{WELDPROT=},{PSSENSOR=},{POSITION=Closed-Retract},{A1=3.150},{A2=3.150},{A3=6.400},{B1=2.362},{B2=1.969},{B3=1.181},{B4=1.969},{B5=0.3965},{B6=0.7870},{B7=0.472},{B8=0.787},{B9=0.300},{B10=0.669},{B11=0.945},{C1=1.016},{C2=5.147},{C3=1.750},{C4=0.250},{C5=0.354},{F1=1.812},{G1=1.266},{G2=1.220},{H1=1.812},{PF1=0.767},{PF2=1.102},{PF3=0.551},{UW=14},{PPATH=psp_templ.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHD
Description
PSP - PSP Clamp
Bill of material
PSP6W-1x25-----
IDNR
Ident number
PSP
SIZE
Bore (mm)
6
MOUNT
Mounting Type
W
DN
Design
1
STROKE
Stroke (mm)
25 - 25 mm Stroke
50 - 50 mm Stroke
25 - 25 mm Stroke
50 - 50 mm Stroke
RAMSTYLE
Blank - NAAMS L-Block
Blank - NAAMS L-Block
RAMCPLG
Blank - Rigid (Standard)
RAP
Blank - Rigid (Standard)
RAP
PORTLOC
Blank - Position 1
PP2 - Position 2
PP3 - Position 3
PP4 - Position 4
Blank - Position 1
PP2 - Position 2
PP3 - Position 3
PP4 - Position 4
PORTFITTING
Blank - None
LAA - 90° Swivel Elbow, Metal
LBB - 90° Swivel Elbow, Plastic
Blank - None
LAA - 90° Swivel Elbow, Metal
LBB - 90° Swivel Elbow, Plastic
CYLMTG
Blank - Standard
Blank - Standard
WELDPROT
Blank - Urethane Scraper
WC1 - Weld Cover
WC2 - Bronze Scraper
WC1 & WC2 - Weld Cover with Bronze Scraper
Blank - Urethane Scraper
WC1 - Weld Cover
WC2 - Bronze Scraper
WC1 & WC2 - Weld Cover with Bronze Scraper
PSSENSOR
Sensors
Blank - None
PS1D1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (P + F), PNP
PS1E1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (Turck), PNP
PS1F1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (Efector), PNP
PS1H1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (P + F), NPN
PS1J1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (Turck), NPN
PS1A9 - Standard Sensor, Perpendicular to Jaws, 5 Pin AC/DC Switch
PS1D9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (P + F), PNP
PS1E9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Turck), PNP
PS1F9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Efector), PNP
PS1H9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (P + F), NPN
PS1J9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Turck), NPN
PR1D1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (P + F), PNP
PR1E1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (Turck), PNP
PR1F1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (Efector), PNP
PR1H1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (P + F), NPN
PR1J1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (Turck), NPN
PR1A9 - Reversed Sensor, Perpenducular to Jaws, 5 Pin AC/DC Switch
PR1D9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (P + F), PNP
PR1E9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Turck), PNP
PR1F9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Efector), PNP
PR1H9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (P + F), NPN
PR1J9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Turck), NPN
PS1N1 - Switch Housing w/o switch
PS1N9 - Switch Housing w/o switch
PR1N1 - Switch Housing w/o switch
PR1N9 - Switch Housing w/o switch
Blank - None
PS1D1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (P + F), PNP
PS1E1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (Turck), PNP
PS1F1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (Efector), PNP
PS1H1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (P + F), NPN
PS1J1 - Standard Sensor, Parallel to Jaws, 4 Pin DC Switch (Turck), NPN
PS1A9 - Standard Sensor, Perpendicular to Jaws, 5 Pin AC/DC Switch
PS1D9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (P + F), PNP
PS1E9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Turck), PNP
PS1F9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Efector), PNP
PS1H9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (P + F), NPN
PS1J9 - Standard Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Turck), NPN
PR1D1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (P + F), PNP
PR1E1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (Turck), PNP
PR1F1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (Efector), PNP
PR1H1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (P + F), NPN
PR1J1 - Reversed Sensor, Parallel to Jaws, 4 Pin DC Switch (Turck), NPN
PR1A9 - Reversed Sensor, Perpenducular to Jaws, 5 Pin AC/DC Switch
PR1D9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (P + F), PNP
PR1E9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Turck), PNP
PR1F9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Efector), PNP
PR1H9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (P + F), NPN
PR1J9 - Reversed Sensor, Perpendicular to Jaws, 4 Pin DC Switch (Turck), NPN
PS1N1 - Switch Housing w/o switch
PS1N9 - Switch Housing w/o switch
PR1N1 - Switch Housing w/o switch
PR1N9 - Switch Housing w/o switch
POSITION
Position
Closed-Retract
Open-Extend
Closed-Retract
Open-Extend
PF1
0.767
인치
PF2
1.102
인치
PF3
0.551
인치
UW
Unit Weight
14
lb
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D