IFC 4.0 제작
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: POWER JACKS
생성됨: 13.12.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
CMT0010-CKA1100-0100-EB00-0000
POWER JACKS
Screw Jacks
C-Series Metric Machine Screw Jacks
10kN C-Series Machine Screw Jacks
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{powerjacks/screw_jacks/c_series_metr_mach_scre_jack/10kn_c_ser_mac_screw_jacks/c_series_cmt_10_cka_asmtab.prj},{NB=CMT0010-CKA1100-0100-EB00-0000},{IDNR=},{PCODE1=CMT0010},{SJS=C Series},{ST=Machine Screw},{SC=Translating Screw},{C=10},{GBT=Cubic},{GBF1X=K},{GBF1=Anti-Rotation (Keyed)},{GBF2X=A},{GBF2=Anti-Backlash (this option is zero backlash for ball screws)},{CH=140.000},{BH=75.000},{GR=1},{GRX= '1', '5:1', '2', '20:1'},{LSL=1},{WST=0},{LSLX='1', '5mm - Right hand (Standard)', '2', '10mm - Right Hand', '3', '5mm - Left hand', '4', '10mm - Left Hand'},{WSE=0},{S=100},{SEF=E},{GM=B},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{VER=1},{VERS=13},{M=90 B14 C140 },{PPATH=../parts/c_series_cmt_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
POWER JACKS
Description
CMT0010-CKA - Keyed, Anti-Backlash, Translating
Bill of material
CMT0010-CKA1100-0100-EB00-0000
PCODE
Product Code
CMT0010-CKA1100-0100-EB00-0000
GR
Gear Ratio
5:1
20:1
5:1
20:1
LSL
Lifting Screw Lead
5mm - Right hand (Standard)
10mm - Right Hand
5mm - Left hand
10mm - Left Hand
5mm - Right hand (Standard)
10mm - Right Hand
5mm - Left hand
10mm - Left Hand
mm
WST
Worm Shaft Type
Standard Material
Nickel Plated Worm Shaft
Stainless Steel Worm Shaft
Standard Material
Nickel Plated Worm Shaft
Stainless Steel Worm Shaft
WSE
Worm Shaft Ends
Both
Left Hand Only
Right Hand Only
Both with Protective Cap on LHS
Both with Protective Cap on RHS
Both
Left Hand Only
Right Hand Only
Both with Protective Cap on LHS
Both with Protective Cap on RHS
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
SEF
Screw End Fitting
Threaded ✔
Threaded
Threaded
Top plate
Top plate
Clevis
Clevis
Fork
Fork
Rod
Rod
GM
Gearbox Mounting
Base Mount ✔
Base Mount
Base Mount
Second Clevis on Cover Pipe Standard
Second Clevis on Cover Pipe Standard
Second Clevis on Cover Pipe 90 degree
Second Clevis on Cover Pipe 90 degree
Trunnion Mount Standard
Trunnion Mount Standard
Trunnion Mount Standard + Trunnion Feet
Trunnion Mount Standard + Trunnion Feet
Trunnion Mount 90 degree
Trunnion Mount 90 degree
Trunnion Mount 90 degree + Trunnion Feet
Trunnion Mount 90 degree + Trunnion Feet
LSM
Lifting Screw Material
Standard
Stainless Steel
Standard with Low Friction Coating (Molycote)
Standard with Protective Coating (Armaloy)
Standard
Stainless Steel
Standard with Low Friction Coating (Molycote)
Standard with Protective Coating (Armaloy)
LSC
Lifting Screw Covers
Cover Pipe & No Bellows Boot
Cover Pipe & Fabric Bellows Boot
No Cover Pipe & No Bellows Boot
Cover Pipe & No Bellows Boot
Cover Pipe & Fabric Bellows Boot
No Cover Pipe & No Bellows Boot
DT
Drive Type
None
Motor Adapter Only, B14 - LHS
Motor Adapter Only, B14 - RHS
Motor Adapter B14 and Coupling - LHS
Motor Adapter B14 and Coupling - RHS
Hand Wheel - LHS
Hand Wheel - RHS
Rotation Indicator (Visual) on worm shaft- LHS
Rotation Indicator (Visual) on worm shaft- RHS
None
Motor Adapter Only, B14 - LHS
Motor Adapter Only, B14 - RHS
Motor Adapter B14 and Coupling - LHS
Motor Adapter B14 and Coupling - RHS
Hand Wheel - LHS
Hand Wheel - RHS
Rotation Indicator (Visual) on worm shaft- LHS
Rotation Indicator (Visual) on worm shaft- RHS
MFS
Motor Frame Size / Drive Interface Size
Not Applicable
Not Applicable
LS
Mounting Kit for Limit Switches & Stop Nuts
None
RLS-51 Rotary Cam Limit Switch - RHS
RLS-51 Rotary Cam Limit Switch - RHS with Stop Nut
RLS-51 Rotary Cam Limit Switch - LHS
RLS-51 Rotary Cam Limit Switch - LHS with Stop Nut
Inductive Proximity Sensor, 2, End of Stroke, Adjustable
Stop Nut
None
RLS-51 Rotary Cam Limit Switch - RHS
RLS-51 Rotary Cam Limit Switch - RHS with Stop Nut
RLS-51 Rotary Cam Limit Switch - LHS
RLS-51 Rotary Cam Limit Switch - LHS with Stop Nut
Inductive Proximity Sensor, 2, End of Stroke, Adjustable
Stop Nut
PLS
Paint - Lubricant -Seals
Standard Paint, Lubricant and Seals
Standard Paint and Food Grade Lubricant and Standard Seals
Standard Paint, Nuclear Grade Lubricant and Seals
Standard Paint, High Temperature Lubricant and Seals
Standard Paint, Low Temperature Lubricant and Seals
Standard Paint, Biodegradable Lubricant and Standard Seals
No Paint and Standard Lubricant and Seals
No Paint and Food Grade Lubricant and Standard Seals
No Paint, Nuclear Grade Lubricant and Seals
No Paint, High Temperature Lubricant and Seals
No Paint, Low Temperature Lubricant and Seals
No Paint, Biodegradable Lubricant and Standard Seals
Standard Primer, Lubricant and Seals
Standard Primer and Food Grade Lubricant and Standard Seals
Standard Primer, Nuclear Grade Lubricant and Seals
Standard Primer, High Temperature Lubricant and Seals
Standard Primer, Low Temperature Lubricant and Seals
Standard Primer, Biodegradable Lubricant and Standard Seals
Epoxy Paint, Standard Lubricant and Seals
Epoxy Paint and Food Grade Lubricant and Standard Seals
Epoxy Paint, Nuclear Grade Lubricant and Seals
Epoxy Paint, High Temperature Lubricant and Seals
Epoxy Paint, Low Temperature Lubricant and Seals
Epoxy Paint and Biogradable Lubricant and Standard Seals
Standard Paint, Lubricant and Seals
Standard Paint and Food Grade Lubricant and Standard Seals
Standard Paint, Nuclear Grade Lubricant and Seals
Standard Paint, High Temperature Lubricant and Seals
Standard Paint, Low Temperature Lubricant and Seals
Standard Paint, Biodegradable Lubricant and Standard Seals
No Paint and Standard Lubricant and Seals
No Paint and Food Grade Lubricant and Standard Seals
No Paint, Nuclear Grade Lubricant and Seals
No Paint, High Temperature Lubricant and Seals
No Paint, Low Temperature Lubricant and Seals
No Paint, Biodegradable Lubricant and Standard Seals
Standard Primer, Lubricant and Seals
Standard Primer and Food Grade Lubricant and Standard Seals
Standard Primer, Nuclear Grade Lubricant and Seals
Standard Primer, High Temperature Lubricant and Seals
Standard Primer, Low Temperature Lubricant and Seals
Standard Primer, Biodegradable Lubricant and Standard Seals
Epoxy Paint, Standard Lubricant and Seals
Epoxy Paint and Food Grade Lubricant and Standard Seals
Epoxy Paint, Nuclear Grade Lubricant and Seals
Epoxy Paint, High Temperature Lubricant and Seals
Epoxy Paint, Low Temperature Lubricant and Seals
Epoxy Paint and Biogradable Lubricant and Standard Seals
mm
B
Dimension
105
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D