IFC 4.0 제작
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: POWER JACKS
생성됨: 13.12.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
DFS60E-BAAA00100
POWER JACKS
System Components
Motion Control
Encoders - Incremental
Sick DFS60 Type-A
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{powerjacks/system_components/motion_control/encoders_incremental/sick_dfs60_type_e/dfs60_aufsteckhohlwelle_asmtab.prj},{NB=DFS60E-BAAA00100},{OPTION1=E},{OPTION2=A},{OPTION3=A},{OPTION4=A},{OPTION5=00100},{PDF=PDF},{PPATH=parts/dfs60_aufsteckhohlwelle_asmtpl.prj},{TYP=},{BESTNR=DFS60E-Bxxxxxxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
POWER JACKS
Description
DFS60 blind hollow shaft - DFS60 Incremental Encoder blind hollow shaft
Bill of material
DFS60E-BAAA00100
OPTION1
Type
E
OPTION2
Mechanical design
A - Blind hollow shaft, 6 mm
B - Blind hollow shaft, 8 mm
C - Blind hollow shaft, 3/8"
D - Blind hollow shaft, 10 mm
E - Blind hollow shaft, 12 mm
F - Blind hollow shaft, 1/2"
G - Blind hollow shaft, 14 mm
H - Blind hollow shaft, 15 mm
J - Blind hollow shaft, 5/8"
A - Blind hollow shaft, 6 mm
B - Blind hollow shaft, 8 mm
C - Blind hollow shaft, 3/8"
D - Blind hollow shaft, 10 mm
E - Blind hollow shaft, 12 mm
F - Blind hollow shaft, 1/2"
G - Blind hollow shaft, 14 mm
H - Blind hollow shaft, 15 mm
J - Blind hollow shaft, 5/8"
OPTION3
Electrical interface
A - 4,5 ... 5,5 V, TTL/RS422
C - 10 ... 32 V, TTL/RS422
E - 10 ... 32 V, HTL/Push pull
U - 4,5...5,5 V, TTL/RS422, with 0-set function on pin 7 of the M23 connector
V - 10...32 V, TTL/RS422, with 0-set function on pin 7 of the M23 connector
W - 10...32 V, HTL/push pull, with 0-set function on pin 7 of the M23 connector
A - 4,5 ... 5,5 V, TTL/RS422
C - 10 ... 32 V, TTL/RS422
E - 10 ... 32 V, HTL/Push pull
U - 4,5...5,5 V, TTL/RS422, with 0-set function on pin 7 of the M23 connector
V - 10...32 V, TTL/RS422, with 0-set function on pin 7 of the M23 connector
W - 10...32 V, HTL/push pull, with 0-set function on pin 7 of the M23 connector
OPTION4
Connection type
A - Connector M23, 12 pin., Radial
B - Connector M23, 12 pin., Axial
C - Male connector M12, 8-pin, radial
D - M12 connector, 8-pin, axial
K - Cable 8-core, universal 1.5 m
L - Cable 8-core, universal 3 m
M - Cable 8-core, universal 5 m
A - Connector M23, 12 pin., Radial
B - Connector M23, 12 pin., Axial
C - Male connector M12, 8-pin, radial
D - M12 connector, 8-pin, axial
K - Cable 8-core, universal 1.5 m
L - Cable 8-core, universal 3 m
M - Cable 8-core, universal 5 m
OPTION5
No. of lines
00100
00200
00250
00256
00314
00360
00500
00512
00720
01000
01024
01250
02000
02048
00100
00200
00250
00256
00314
00360
00500
00512
00720
01000
01024
01250
02000
02048
TYP
Type
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D