Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Promatec
Description
BQ45GL2001 - Cap
Bill of material
BQ45GL2001
PN
Part No.
BQ45GL2001
CCOLUMN
Product Number
BQ45GL2001
DCOLUMN
Product Name
45mm CAP x PMC12 Valved In-Line Insert
FCOLUMN
CPC Series
BQ
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Blue HDPE Base Cap, Almond Polypropylene Quick Disconnect
BBCOLUMN
Almond Polypropylene
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
LDPE Gasket,Hydrophobic PTFE Packaging Vent
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D