Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
Rigon
Description
RTC3 - Head pillar
Bill of material
RTC3 31X250
SIG
Designation
RTC3
COD
Code
D1
Diameter
mm
L1
Length
mm
G
mm
FMA
mm
L
Length
mm
MAT
Material
Steel 16Cr Ni 4 UNI 7846
DS
Surface hardness
61 - 63 HRC
RES
Core resistance
110 kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Grinding and lapping
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D