IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
품질보증 정보
카탈로그: Rossi
생성됨: 25.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
H R 4I 5000 UP1A 129 B3
Rossi
H series Helical and bevel helical gear reducers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{rossi/h02_riduttori_ad_assi_paralleli_e_ortogonali/r4i_4000_6301_asmtab.prj},{NB=H_R_4I_5000_UP1A_129_ B3____.},{IDNR=},{GRANDEZZA=5000},{ESECUZIONE=1},{I=129},{FC=1},{ALCM=0},{RALC=-},{DA=0},{SFP=0},{IX=129,159,212,261,332},{B3=224},{B6=400},{AA=1125},{A=630},{A1=785},{A2=115},{B=625},{C=410},{CC=405},{D=240},{E=330},{F=M56},{H=560},{H1=370},{K=48},{K1=60},{L=65},{L1=148},{M=930},{M1=785},{R=560},{T=1575},{U=725},{W=1905},{W2=1947},{MASSA=4650},{DDM=70},{DDV=55},{EEM=140},{EEV=110},{COP1=7.215},{COP2=7.214},{COP3=7.200},{COP4X=7.242},{COP5=7.206},{COP6=7.198},{COP7X=7.187},{COP8X=7.191},{COP10=7.207},{PPATH=r4i_400_631_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Rossi
Description
R 4I 4000-6301 - Gear reducers R 4I 4000-6301
Bill of material
H_R_4I_5000_UP1A_129_ B3____
IDNR
Ident number
GRANDEZZA
Gear reducer size
5000
5000
mm
ESECUZIONE
Gear reducer design
UP1A
UP1D
UP1E
UP1F
UP1G
UP1H
UP1N
UP1M
UP1L
UP1A
UP1D
UP1E
UP1F
UP1G
UP1H
UP1N
UP1M
UP1L
mm
I
Transmission ratio
129
159
212
261
332
129
159
212
261
332
mm
FC
Mounting position
B3
B6
B7
V5
V6
B3
B6
B7
V5
V6
mm
ALCM
Design for hollow low speed shaft
No
Hollow low speed shaft with shrink disc on machine side
Hollow low speed shaft with shrink disc on machine opposite side
Hollow low speed shaft with keyway
Hollow low speed shaft with two keyways
Stepped hollow low speed shaft with keyway
Stepped hollow low speed shaft with two keyways
No
Hollow low speed shaft with shrink disc on machine side
Hollow low speed shaft with shrink disc on machine opposite side
Hollow low speed shaft with keyway
Hollow low speed shaft with two keyways
Stepped hollow low speed shaft with keyway
Stepped hollow low speed shaft with two keyways
mm
RALC
Hollow low speed shaft washer
No
No
DA
Backstop device
No
Backstop device
No
Backstop device
SFP
Shaft-mounting arrangements
No
Reaction bolt using disc springs and fork
No
Reaction bolt using disc springs and fork
OLIO
224
224
AA
a
1125
1125
mm
A
630
630
mm
A1
785
785
mm
A2
115
115
mm
B
625
625
mm
C
410
410
mm
CC
c
405
405
mm
D
Ø
240
240
mm
E
330
330
mm
DD
d Ø
70
70
mm
EE
e
140
140
mm
F
M56
M56
H
h11
560
560
mm
H1
370
370
mm
K
Ø
48
48
mm
K1
H11 Ø
60
60
mm
L
65
65
mm
L1
148
148
mm
M
930
930
mm
M1
785
785
mm
R
560
560
mm
T
1575
1575
mm
U
725
725
mm
W
1905
1905
mm
W2
1947
1947
mm
MASSA
Mass
4650
4650
kg
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D