Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Sati
Description
16B R. 15,88 - Duplex plate wheels for two single chains
Bill of material
DS12017
CODE
Code
P
Pitch
25.4 mm
W
Internal width
17.02 mm
DR
Roller
15.88 mm
R
Tooth radius
26 mm
C
Radius width
2.5 mm
L
Tooth width
15.8 mm
H2
Tooth width
63.5 mm
F
47.3 mm
F1
31.1 mm
DB
mm
Z
DE
mm
DP
mm
D
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D