Catalog navigation
CAD模型选择
可提供的产品: 68
HELP_VARIABLE
Company
Sati
Description
20B-1 (31,75 x 19,56 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS13041
CODE
Code
P
Pitch
31.8 mm
W
Internal width
19.6 mm
DR
Roller
19.05 mm
R
Tooth radius
32 mm
C
Radius width
3.5 mm
H1
Tooth width
18.5 mm
Z
DE
mm
DP
mm
D
mm
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D