Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SCHNEEBERGER
Description
ND Type 2
Bill of material
ND 2-65.40
BESTNR
Order number
VERS
Version
L
mm
HUB
mm
HUBST
Stroke
mm
Enter value for HUBST
Stroke
mm
cm
inch
ft
H
Stroke
mm
A
12 mm
B
30 mm
B1
12 mm
B2
25.15 mm
B3
11.5 mm
DW
2 mm
D1
Thread
M3
D2
3.3x90° mm
D3
3.5x90° mm
F1
0.3 mm
F2
0.3 mm
F3
0.3 mm
F4
0.2 mm
F5
0.4 mm
S
6.0 mm
S1
5.5 mm
S2
0.7 mm
S3
1.3 mm
S4
1.23 mm
S5
0.7 mm
S6
4.5 mm
S7
15 mm
S8
4 mm
S9
6 mm
T
5.5 mm
T1
5.3 mm
L1
10 mm
L2
mm
L3
mm
L4
17.5 mm
L5
mm
L6
mm
L7
22 mm
C
N
ML
Nm
MQ
Nm
GEW
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D