Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
SCHUNK
Description
TENDO | Flange mounting - Hydraulic Expansion Toolholder
Bill of material
SCHUNK-28000062 TENDO FLANGE D32x82
IDNR
ID
TYP
Description
ONLINE
Further product information
Zur Produktseite
QF
Toolholder quickfinder
NSM
NSM Standard number of properties layout
DIN4000-89
BLD
BLD Tool style code
609144
J3
J3 Company code
SJ
J21
J21 Order number
J22
J22 Product designation
Hydraulic Expansion Toolholder
J6
J6 Interface code machine side
C11
C11 Connection code type machine side
FLx
C2
C2 Connection size code machine side
C12
C12 Connection code form at machine end
01
C14
C14 Connection code unit base machine side
1
C15
C15 Connection code style machine side
3
J4
J4 Interface code workpiece side
C51
C51 Connection code type workpiece side
ZYL
C6
C6 Connection size code workpiece side
C52
C52 Connection code form at workpiece end
01
C54
C54 Connection code unit base workpiece side
C55
C55 Connection code style workpiece side
5
B4
B4 Overall length
mm
B3
B3 Protruding length
mm
B1
B1 Length body diameter 1
mm
B51
B51 Taper angle
15.00 Grad
C71
C71 Connection diameter, min., workpiece side
mm
A1
A1 Body diameter 1
54.00 mm
A4
A4 Flange diameter
90.00 mm
A6
A6 Interference cutting diameter
mm
G31
G31 Bolt circle diameter
70.00 mm
G32
G32 Mounting holes, diameter
9.00 mm
G35
G35 # holes
4.00
D7
D7 Weight of item
1.90 kg
H21
H21 Coolant entry style code
1
H22
H22 Coolant exit style code
1
J7
J7 Data chip provision
0
E1
E1 cutting direction
N
CNSLICENSE
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
CNSCTN
Customs tariff number
84661020
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D