Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
SCHUNK
Description
ROTA TB2 - Pneumatic Power Chucks
Bill of material
SCHUNK-0818350 ROTA TB2 600-275 Z450-SV90
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
QF
Chuck jaw quickfinder
HUB
Stroke per jaw
mm
Enter value for HUB
Stroke per jaw
mm
cm
inch
ft
SPIGRO
Spindle size
VERZAH
Serration
3/32" x 90°
MAXDRE
Max. RPM
1/min
MAXSPA6
Max. clamping force (at 6 bar)
kN
MINBETDRU
Min. operating pressure
3 bar
MAXBETDRU
Max. operating pressure
8 bar
HUBBAC
Stroke/jaw
mm
LUFVERBAC6
Air consumption/jaw stroke at 6 bar
l
TRAHEIMOM
Moment of inertia
kgm²
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662091
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D