IFC 4.0 제작
언어선택:
English
italiano
English
품질보증 정보
카탈로그: Setec
생성됨: 07.03.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Setec
M-B-65-S-SA-L-S0001-L0437-S10-0000-M0
Setec
DYNACT - Linear modules
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{setec/dynact_linear_modules/belt_asmtab.prj},{NB=M-B-65-S-SA-L-S0001-437-S10-0-M0(0)},{TYPE=B = belt},{TYPEX=B},{SIZE=65 = 15-65},{SIZEX=65},{SIZELN=65},{EX=S = Simple},{IST=SA},{ISTX= 'SA', 'SA = single input shaft', 'SB', 'SB = double input shaft' , 'SG', 'SG = single input hollow shaft Ø14', 'SH' , 'SH = double input hollow shaft Ø14'},{MS=L},{STR=1},{POS=0},{LTADD=436},{NOC=S10},{DIST=0},{TFB=M0},{TFBX= 'M0', 'M0 = No motor bellhouse required', 'MA', 'MA = Bellhouse MA' , 'MB', 'MB = Bellhouse MB', 'MC', 'MC = Bellhouse MC', 'MG' , 'MG = Flange MG', 'MH', 'MH = Flange MH'},{SD=0},{SP=0},{OPT=},{DISTMIN0=285},{DISTMINL=390},{CARX=208},{PPATH=belt_asmtpl.prj},{STRM=11000.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
Setec
Description
MB_S - Belt driven linear unit
Bill of material
M-B-65-S-SA-L-S0001-L0437-S10-0000-M0
TYPE
Drive type
B = belt
SIZE
Size
65 = 15-65
65 = 15-65
EX
Execution
S = simple
IST
Input shaft type
SA = single input shaft SA
SB = double input shaft SB
SG = single input hollow shaft SG - Ø14
SH = double input hollow shaft SH - Ø14
SA = single input shaft SA
SB = double input shaft SB
SG = single input hollow shaft SG - Ø14
SH = double input hollow shaft SH - Ø14
MS
Motor side
L = left
R = right
L = left
R = right
STR
Stroke
mm
값 입력 STR
Stroke
mm
cm
inch
ft
확인
POS
Position of carriage
mm
값 입력 POS
Position of carriage
mm
cm
inch
ft
확인
LT
Total length
437
437
mm
NOC
Number of carriages
S10 = 1 carriage
S20 = 2 carriages
S1L = 1 long carriage
S2L = 2 long carriages
S10 = 1 carriage
S20 = 2 carriages
S1L = 1 long carriage
S2L = 2 long carriages
DIST
Distance between 2 carriages
0
0
mm
TFB
Motor/gearbox flange/belhouse type
M0 = No motor bellhouse required
MA = Bellhouse MA
MB = Bellhouse MB
MC = Bellhouse MC
M0 = No motor bellhouse required
MA = Bellhouse MA
MB = Bellhouse MB
MC = Bellhouse MC
OPT
Additional options
Without added rail
LQL = added rail left
LQR = added rail right
Without added rail
LQL = added rail left
LQR = added rail right
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D