Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 906 - FN 875 - verzinkt blau - Hexagon socket pipe plugs, conical thread
Bill of material
SFS FN 875 143878 Verschlussschraube DIN 906 Stahl verzinkt blau R3/8
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
875
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
AR
Rule model
0.000 mm
AK
Short type
0.000 mm
B
Screw height
mm
E
Counterbore hex socket
mm
S
Width accross flats
mm
T
Carrying lenght hex socket
mm
T2
Hole depth hex socket
mm
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D