Catalog navigation
Селекция на CAD модел
Налични продукти: 32
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 934 (ISO 8673) - FN 8222 - 8, verzinkt blau - Hexagon nuts
Bill of material
SFS FN 8222 128920 Sechskantmutter DIN 934 Stahl 8 verzinkt blau M16x1.5
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
8222
NENN
Identification
D
Nominal thread diameter
mm
D1
Core thread diameter
mm
P
Pitch of bolt
mm
D2
Diameter
mm
E
Width across corners
mm
M
Overall hight
mm
S
Width accross flats
mm
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D