Catalog navigation
CAD模型选择
可提供的产品: 56
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 933 (ISO 4017) - FN 97 - 8.8, feuerverzinkt - Hexagon set screws with thread to head, product classes A and B
Bill of material
SFS FN 97 122922 Sechskantschraube DIN 933 Stahl 8.8 feuerverzinkt M12x80
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
feuerverzinkt
VERPACKUNG
Packaging
SFSNR
SFS - FN Nr.
97
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
mm
DA
Transition diameter
mm
DW
Diameter
mm
E
Width across corners
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
X
Thread rudiment
mm
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D