Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 43
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 660 - FN 575 - blank - Half-round-rivets diameter 1 - 8 mm, form B
Bill of material
SFS FN 575 134476 Halbrundniet DIN 660 Stahl blank A5x30
ARTNR
Order number
WERKSTOFF
Material
Stahl
GUETE
Quality
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
575
D
Nominal size
mm
L
Nominal length
mm
EB
Mounting
KL
Clamp length
mm
Entrez la valeur pour KL
Clamp length
mm
cm
inch
ft
DK
Head diameter
mm
DS
Diameter of the unthreaded shank
mm
K
Head height
mm
R
Radius of curvature under head
mm
D7
Diameter
mm
D8
Head diameter
mm
K1
Head height
mm
R1
Radius
mm
SMAX1
mm
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D