Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PNA2009-A1_S54451-B30-A1
Bill of material
PNA2009-A1 ICPDAS I-7510 (RS485, isol)(200)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
LODLEVEL
LOD Level
SA300ID03
Type (ASN)
PNA2009-A1
SA700ID04
Product feature
PNA2009-A1 ICPDAS I-7510 (RS485, isolated)
SA700ID05
Width
250 mm
SA700ID06
Depth
200 mm
SA700ID07
Height
115 mm
SA700ID08
mass (net)
0.90 kg
LINK
http://www.siemens.com/btproduct?S54451-B30-A1
SA810ID03
Order number
S54451-B30-A1
SA810ID04
DataNorm number
S54451-B30-A1
SA810ID06
GTIN number
SA810ID10
Description text
ICPDAS I-7510 (RS485, isol)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Repeater for bus system
IFCEXPORT
IfcAsExport
IfcCommunicationsAppliance.REPEATER
OMNICLASSNU
Omniclass number
OMNICLASS
Omniclass title
UNICLASSC
Uniclass code
Pr_75_75_30_77
LODLEVELX
LOD Level Help Variable
'200','200','400','400'
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.