Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PCIO2001-A1_S54451-B28-A1
Bill of material
PCIO2001-A1 IN/OUT-Erweiter (digit. 16)(200)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
LODLEVEL
LOD Level
SA300ID03
Type (ASN)
PCIO2001-A1
SA700ID04
Product feature
PCIO2001-A1 IN/OUT extension (digit. 16)
SA700ID05
Width
125 mm
SA700ID06
Depth
35 mm
SA700ID07
Height
95 mm
SA700ID08
mass (net)
0.150 kg
LINK
http://www.siemens.com/btproduct?S54451-B28-A1
SA810ID03
Order number
S54451-B28-A1
SA810ID04
DataNorm number
S54451-B28-A1
SA810ID06
GTIN number
SA810ID10
Description text
IN/OUT extension dig. (16)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Expansion module for surveillance systems
IFCEXPORT
IfcAsExport
IfcAlarm.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 23 11
OMNICLASS
Omniclass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_75_70_27_27
LODLEVELX
LOD Level Help Variable
'200','200','400','400'
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Characteristics Graph
2D